e-catalogue 2024

RXL777USB2PSWE

Excel - Double powerpoint with USB 2 gang 10A 240V a.c. with dual USB charger 2x2.4A white

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001435068
Item Dimensions 117.0mmW x 75.0mmH x 13.0mmD

Description

  • Double powerpoint with USB charging
  • 10A 240V a.c.
  • Mounting Centres 84mm
  • Colour: Matt White
  • 2 x 2.1A USB Ports
  • Capable of charging up to two tablets/smartphones simultaneously at their maximum capacity
  • Suitable for telephones, smartphones, MP3/MP4 players, fitness bands and sport watches
  • Charging module installed in wall cavity
  • Suitable for all commercial and residential installations such as kitchens, bedrooms, offices, retail, hospitality and education facilities
  • Overload protection (USB circuit)
  • Low standby power consumption 230V a.c. < 0.15W
  • Conform to AS/NZS60950-1, AS/NZS 4665
  • Plate dimensions: 117 x 73mm
  • Plate thickness: 12.5mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001435068 138.0mmW x 110.0mmH x 90.0mmD
Outer Carton 12 9321001435105 337.0mmW x 254.0mmH x 185.0mmD

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.