e-catalogue 2024

CM435/2

Wall Fire box to suit Como 2 gang metal

Saleable Location AUS/NZL
Base Unit Barcode 9321001435181
Item Dimensions 103.0mmW x 51.0mmH x 103.0mmD

Description

Legrand Como fire and acoustic rated wall box suitable for residential and commercial applications such as hospitals, hotels, public buildings and multi-dwelling apartments. Granted 2 hour fire rated with weighted sound reduction index (RW) = 62 . This box can be used with any wall thickness.

  • Back-to-back configuration: - /120/60 (1-hour applications) - /180/120 (2-hour applications)
  • Single-sided configuration: - /120/120 (2-hour applications) - /180/180 (3-hour applications)
  • Weighted sound reduction index (Rw) 62
  • 84mm centre installations
  • Corrosion resistant
  • Robust design
  • Suitable for plaster wall 10mm to 32mm thick
  • Knockouts for easy cable access
  • AS1530.4 in conjuction with AS4072.1 (Fire rating) AS1191, AS1276.1 and ISO717.1 (Acoustic rating)
  • Robust design
  • Suitable for plaster wall 10mm to 32mm thick
  • Knockouts for easy cable access
  • Cut-out size: 103 x 103 mm
  • Cut-out size: 103 x 103 mm
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1
Inner Carton 4 9321001435198 174.0mmW x 124.0mmH x 163.0mmD
Outer Carton 48 9321001435204

Documentation

icon Data Sheets & Others
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.