D642/012R
Description
A simple, battery operated door chime. With no wiring, you can place them wherever you wish. Or carry them with you so you never miss a delivery, nor visiting friend. Featuring a flashing light function, they are useful in circumstances when you cannot hear the door chime tune.
- Wireless battery-operated door chime
- 50 meter operating range
- Flashing LED light indicator
- Vast choice of 32 melodies
- Practical name tag insert
- Slimline and portable design
- Easy to install – no wires or cables
- No signal interference for neighbours
- Can be used as door bell or panic switch
- Each chime and bell press are factory set pairs and are not interchangeable with other HPM door chimes or bell presses
- WARNING!
- HAZARDOUS KEEP BATTERIES OUT OF REACH OF CHILDREN
- This product contains a coin battery. If swallowed, a lithium coin battery can cause severe or fatal injuries within 2 hours. Keep batteries out of reach of children. If you think batteries may have been swallowed or placed inside any part of the body, seek medical attention immediately.
- 3 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001434757 | 243.0mmW x 172.0mmH x 26.0mmD | 248.0 | 298.0 |
Inner Carton | 4 | 9321001434764 | 405.0mmW x 185.0mmH x 180.0mmD | 1.12999 | 1.25 |
Outer Carton | 48 | 9321001434771 | 587.0mmW x 420.0mmH x 398.0mmD | 11.904 | 14.5 |
Pallet | 576 |
Documentation
Data Sheets & Others | |
Instruction Sheets | |
Declaration of Conformity |