ED770/40DPCTPUG
Description
This Excel Life Dedicated Plate is a durable solution for those who use a combined gas/electric cooking appliance. It comes with a custom engraved COOKTOP rocker switch, which makes it easy to identify. This switch plate is built to withstand wear and tear, ensuring its longevity and reliability over time.
- 40A switching capacity, double pole
- Rocker switch engraved with COOKTOP for easy identification
- 4 Corner fixing options making it a secure installation
- With Oval 8mm fixing points, straightening up products at the last minute becomes a breeze, saving you time and effort
- Paint paths lessen potential damage to walls by providing a small channel for paint
- Supply Voltage: 230-240V a.c.
- Colour: Urban Grey
- Cut-out size: 56 x 96mm
- Plate dimensions: 120 x 76mm
- Plate thickness: 10mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001437536 | 140.0mmW x 190.0mmH x 33.0mmD | 0.11 | 0.112 |
Inner Carton | 10 | 9321001437567 | 163.0mmW x 163.0mmH x 131.0mmD | 1.1 | 1.27 |
Outer Carton | 120 | 9321001437598 | 499.0mmW x 333.0mmH x 262.0mmD | 13.2 | 15.74 |
Documentation
Data Sheets & Others | |
Brochures | |
Instruction Sheets | |
Declaration of Conformity |