01955
Description
Accessories for direct piercing end caps. Comes in a consisting pack of 2 Ø32 mm ISO end caps, 5 Ø25 mm ISO end caps and 10 Ø20 mm ISO end caps.
- Pack consisting of 2x Ø32 mm ISO end caps, 5x Ø25 mm ISO end caps and 10x Ø20 mm ISO end caps
- IP65
- Self-extinguishing: resistance to incandescent wire 650°C
- IK09
- IP65
- Supplied without terminal blocks
- Box colour light grey L750A, cover colour dark grey R746A
- Allows to achieve assemblies conform to IEC 61 439 - 3
- Lockable door handle, sealable cover and faceplate. Shock-resistant polystyrene material
- Can be fitted with perforated plates and solid faceplates for mounting non-modular products
- 1 Year Warranty
Volumetrics
Contents | |
---|---|
Outer Carton | 8 |
Pallet | 224 |
Documentation
Data Sheets & Others | |
Brochures | |
Approvals |