01966
Description
- Key Lock
- N° 850
- Self-extinguishing: resistance to incandescent wire 650°C
- Weatherproof cabinets
- Allows to achieve assemblies conform to IEC 61 439 - 3
- IP65
- IK09
- Classe II
- Lockable door handle, sealable cover and faceplate. Shock-resistant polystyrene material
- Can be fitted with perforated plates and solid faceplates for mounting non-modular products
- 1 Year Warranty
Volumetrics
Contents | |
---|---|
Outer Carton | 50 |
Pallet | 1000 |
Documentation
Data Sheets & Others | |
Brochures | |
Instruction Sheets | |
Approvals |