01969
Description
- Wall mounting lugs
- Set of 4
- Self-extinguishing: resistance to incandescent wire 650°C
- Weatherproof cabinets
- Allows to achieve assemblies conform to IEC 61 439 - 3
- IP65
- IK09
- Classe II
- Lockable door handle, sealable cover and faceplate. Shock-resistant polystyrene material
- Can be fitted with perforated plates and solid faceplates for mounting non-modular products
- 1 Year Warranty
Volumetrics
Contents | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|
Inner Carton | 1 | 41.0mmW x 89.0mmH x 101.0mmD | 73.0 | |
Outer Carton | 20 | |||
Pallet | 400 |
Documentation
Data Sheets & Others | |
Brochures | |
Instruction Sheets | |
Approvals |