e-catalogue 2024

Description

The device is an interface between the automation system and devices which can be driven with the DALI protocol (digital addressable lighting interface). It has eight independent outputs to which up to 16 DALI devices can be connected for each output. Three pushbuttons with notification LED set the operating mode. Key P1 sets up the device for the virtual configuration, key P2 is used to select one of the eight outputs which connect with the DALI devices and key P3 is used to switch the output which has bee

  • SCS / DALI interface
  • Enables communication between the BUS/SCS installation and the lighting appliances controlled by DALI protocol
  • 6 DIN modules 17.5 mm
  • MyHOME BUS - modular equipment for lighting control and automation BUS/SCS
  • DIN controllers for dimming
  • For use in conjunction with loads and control mechanisms for dimming control
  • For DALI protocol
  • Enables communication between the BUS/SCS installation and the lighting appliances controlled by DALI protocol
  • 1 Year Warranty

Volumetrics

Contents
Outer Carton 6
Pallet 114

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.