e-catalogue 2024

04844

Legrand 13 way IP2X Terminal Block with Blue Cover Mounted in Support

Saleable Location AUS
Base Unit Contents 1
Item Dimensions 113.0mmW x 30.0mmH x 16.0mmD

Description

The Legrand Terminal Blocks are constructed with a combination of brass and zinc-plated bichromated steel. They come equipped with a blue cover that allows for convenient identification of the neutral or phase, depending on the specific usage. The cover is removable and can also be combined with extra supports. Additionally, these terminal blocks can be effortlessly fitted with universal terminal block supports, making them suitable for use with Plexo³ range, HL, and XL³ 125 enclosures.

  • Distribution terminal blocks
  • Conform to standard IEC 60998-2-1
  • Supplied ready for use (screws not tightened)
  • 100 A max. - 400 V~ with 25 mm² input
  • 80 A max. - 400 V~ with 16 mm² input
  • IP 2X terminal blocks
  • Mounting on symmetrical or asymmetrical rail with universal support Cat.No 0 048 11, or on 12 x 2 flat
  • Neutral (blue)
  • Number of connections: : 1 x 6 to 25 + 12 x 1.5 to 16 mm²

Volumetrics

Contents Dimensions Net Weight Gross Weight
Base Unit 1 113.0mmW x 30.0mmH x 16.0mmD 66.0
Inner Carton 10 101.0mmW x 88.0mmH x 148.0mmD 0.69
Outer Carton 120 300.0mmW x 160.0mmH x 400.0mmD 8.62

Documentation

icon Data Sheets & Others

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.