e-catalogue 2024

05811

Fuse Carrier - for Domestic Cylind Cartridge Fuse 10.3 x 25.8 mm - 16 A - 1P

Saleable Location AUS/NZL
Base Unit Contents 1
Item Dimensions 17.7mmW x 83.0mmH x 73.0mmD

Description

Modular fuse carrier for protection and switching of electrical circuits.

  • Domestic fuse carriers :
  • With label-holders
  • With insulated carrier class II, padlockable
  • Coupling via supply busbars
  • Shielded terminals capacity 2 x 10 mm²
  • Possibilty to signal indicator blown fuse
  • Fuse not supplied
  • Conform to EN 60269-1 and IEC 60269-1,3

Volumetrics

Contents Dimensions Net Weight Gross Weight
Base Unit 1 76.0
Inner Carton 10 100.0mmW x 88.0mmH x 184.0mmD 0.79
Outer Carton 100 286.0mmW x 206.0mmH x 398.0mmD 8.3
Pallet 1000

Documentation

icon Data Sheets & Others
icon Environmental Profile
icon Approvals

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.