30093
Description
Floor duct supplied in lengths of 2 metres, packs of 36 metres. Use of saw and cutting box required for cutting to desired length. Secure the body and cover by snap-fitting using a screwdriver. Robust PVC body and aluminium finish. Ideal for residential or commercial applications.
- Length 2 m
- Supplied with cover
- 3 compartments
- Capacity 1: max. Ø14 mm
- Capacity 2: max. Ø11 mm
- RAL 7030
- Number of metres in pack
- 1 Year Warranty
Volumetrics
Contents | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|
Base Unit | 1 | |||
Outer Carton | 36 | 205.0mmW x 115.0mmH x 2027.0mmD | 22.0 | |
Pallet | 720 |
Documentation
Data Sheets & Others | |
Brochures | |
Environmental Profile | |
Declaration of Conformity |