31913
Description
Colson™ ties are black, UV resistant, have external teeth and are de gned to hold cables, strands and tubes in external installations. Colson™ accessories enable the ties to be used whatever the support (duct, sheeting, post, etc.). Colson™ cable ties are compliant with standards EN 62275 type1 (NFC 68-146)
- Colson Ties 185x9mm
- UV protected
- External teeth
- Black polyamide 12
- Tensile Strength : 36 kg
- Ø grip capacity max. : 42 mm
- Ø grip capacity min. : 10 mm
- Conform to EN 50146 and IEC 62275
Volumetrics
Contents | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|
Base Unit | 1 | 9mmW x 4mmH x 185mmD | ||
Inner Carton | 100 | 2.91 | ||
Outer Carton | 1000 | 204mmW x 172mmH x 345mmD | 8.22 | |
Pallet | 45000 |
Documentation
Data Sheets & Others | |
Approvals |