e-catalogue 2024

32800

Over Floor 92x20mm Cross Section Trunking with Cover - 4 compartments 2m

Saleable Location AUS/NZL
Item Dimensions 20.0mmW x 92.0mmH x 2000.0mmD

Description

  • Length 2 m
  • Supplied with cover
  • 4 compartments
  • Equipped with 2 adhesive strips for better floor fixing
  • Capacity 1: max. Ø14.5 mm
  • Capacity 2: max. Ø9.5 mm
  • RAL 7016
  • Number of metres in pack
  • 1 Year Warranty

Volumetrics

Contents Dimensions Net Weight Gross Weight
Outer Carton 20 237.0mmW x 63.0mmH x 2035.0mmD 13.2
Pallet 600

Documentation

icon Data Sheets & Others
icon Brochures
icon Environmental Profile
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.