34215
Description
Legrand Nylbloc connection Strip with 12 elements captive screw. Delivered with screws Flameproof polypropylene (- 25 ° C to + 100 ° C). Resistance to incandescent wire 850 ° according to EN 60695-2-11. Designed for Self-extinguishing Fire hazard testing Insulation voltage: 250 V according to EN 60998-2-1 Operation under 400 V for integration in an assembly or product complying with the requirements of EN 60664-1, pollution degree 2, category Overvoltage III
- Nylbloc™ - connection strip and connector
- 12 months warranty
Volumetrics
Contents | Barcode | |
---|---|---|
Base Unit | 1 | 3245060342159 |
Inner Carton | 10 | |
Outer Carton | 200 | |
Pallet | 14000 |
Documentation
Approvals |