34217
Description
- Nylbloc connection strips
- 12 elements with captive screws
- Supplied with screws undone
- Flame retardant polypropylene (– 25 °C to + 100 °C)
- Ambient temperature from – 25 °C to + 55 °C (T 55)
- Conform to EN 60998-2-1 and EN 60664-1
- Self-extinguishing to EN 60695-2-11 at 850°
- Rated capacity : 16 mm²
- Hole Ø : 5.5 mm
- Max current : 76m A
- 1 Year Warranty
Volumetrics
Contents | |
---|---|
Inner Carton | 10 |
Outer Carton | 100 |
Pallet | 7000 |
Documentation
Approvals |