e-catalogue 2024

Description

  • Nylbloc connection strips
  • 12 elements with captive screws
  • Supplied with screws undone
  • Flame retardant polypropylene (€“ 25 °C to + 100 °C)
  • Ambient temperature from €“ 25 °C to + 55 °C (T 55)
  • Conform to EN 60998-2-1 and EN 60664-1
  • Self-extinguishing to EN 60695-2-11 at 850°
  • 1 Year Warranty

Volumetrics

Contents
Inner Carton 10
Outer Carton 50
Pallet 4000

Documentation

icon Approvals

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.