e-catalogue 2024

35900

Enclosure - IP55 plastic box 130Hx75Wx74Dmm no knock-outs

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 3245060359003
Item Dimensions 75.0mmW x 130.0mmH x 74.0mmD

Description

  • IP 55 - IK 07 grey RAL 7035
  • Class II provided by protective caps for the fixing screws (supplied)
  • Equipment can be fixed on rail or solid plate
  • IP 2X terminal blocks fixed at the top from 130 x 130 mm size
  • Cover opened/closed with 1/4 turn of a flat screwdriver
  • Indication of closed/open position: I/O
  • Captive covers with ties, except boxes 310 x 240 mm and 360 x 270 mm
  • Opaque cover
  • Internal dimensions Height x Width x Depth : 130 x 75 x 74 mm
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 3245060359003
Inner Carton 1
Outer Carton 10
Pallet 1020

Documentation

icon Data Sheets & Others

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.