35940
Description
Weatherproof IP55 equipment box, with smooth side and opaque or transparent cover with 1/4 turn fixing. Polypropylene design, insuitable for printing after flame treatment, good resistance to chemical. Equipment can be fixed on rail or solid plate. Great for industrial applications. Supplied with screws.
- IP 55 - IK 07 grey RAL 7035
- Class II provided by protective caps for the fixing screws (supplied)
- Equipment can be fixed on rail or solid plate
- IP 2X terminal blocks fixed at the top from 130 x 130 mm size
- Cover opened/closed with 1/4 turn of a flat screwdriver
- Indication of closed/open position: I/O
- Captive covers with ties, except boxes 310 x 240 mm and 360 x 270 mm
- Opaque cover
- Internal dimensions Height x Width x Depth : 155 x 110 x 74 mm
- 1 Year Warranty
Volumetrics
Contents | |
---|---|
Base Unit | 1 |
Inner Carton | 1 |
Outer Carton | 10 |
Pallet | 700 |
Documentation
Data Sheets & Others |