e-catalogue 2024

37100

Viking 3 - 1 connection - 1 entry/1 outlet blue 0.25 to 4mm² rigid - 0.25 to 2.5mm² flexible - 5mm pitch

Saleable Location AUS/NZL
Base Unit Contents 1

Description

Legrand Viking 3 . Terminal blocks provide the electrical connection between two flexible or rigid copper conductors. A locking pin on the insulating body holds the Viking 3 blocks together, making them easier to handle and contributing to perfect alignment on the rail. Blocks can still be fitted or taken apart without having to remove adjacent blocks. Conductors are easy to insert due to the ergonomic shape of their entry system. Blocks have two marking areas on each level.

  • Viking™ 3 terminal blocks with screw connection - for copper cables
  • Used to make the electrical connection between 2 flexible copper wires with or without ferrules or 2 rigid copper wires
  • 2 areas for automatic insertion bridging combs up to 8 pitch (upper level only for multi-level blocks)
  • For symmetrical rails depth 15 mm, symmetrical EN 60715 depth 7.5 mm and 15 mm
  • 1 Year Warranty

Volumetrics

Contents
Base Unit 1
Inner Carton 60
Outer Carton 1200
Pallet 24000

Documentation

icon Data Sheets & Others
icon Approvals

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.