37105
Description
- Viking™ 3 terminal blocks with screw connection - for copper cables
- Used to make the electrical connection between 2 flexible copper wires with or without ferrules or 2 rigid copper wires
- 2 areas for automatic insertion bridging combs up to 8 pitch (upper level only for multi-level blocks)
- For symmetrical rails depth 15 mm, symmetrical EN 60715 depth 7.5 mm and 15 mm
- 1 Year Warranty
Volumetrics
Contents | |
---|---|
Base Unit | 1 |
Inner Carton | 20 |
Outer Carton | 180 |
Pallet | 5400 |
Documentation
Data Sheets & Others | |
Approvals |