e-catalogue 2024
Saleable Location |
AUS/NZL |
Base Unit Contents |
1 |
- Viking™ 3 terminal blocks with screw connection - for copper cables
- Used to make the electrical connection between 2 flexible copper wires with or without ferrules or 2 rigid copper wires
- 2 areas for automatic insertion bridging combs up to 8 pitch (upper level only for multi-level blocks)
- For symmetrical rails depth 15 mm, symmetrical EN 60715 depth 7.5 mm and 15 mm
- Green/Yellow 0.25 to 4mm² rigid - 0.25 to 2.5mm² flexible
- 1 Year Warranty
|
Contents |
Base Unit |
1 |
Inner Carton |
60 |
Outer Carton |
1200 |
Pallet |
12000 |
Data Sheets & Others |
|
Approvals |
|