e-catalogue 2024

37192

Viking 3 - disconnect for measurement 1 connection grey 0.25 to 4mm² rigid - 0.25 to 4mm² flexible - 8mm pitch

Description

  • Viking™ 3 terminal blocks with screw connection - for copper cables
  • Used to make the electrical connection between 2 flexible copper wires with or without ferrules or 2 rigid copper wires
  • 2 areas for automatic insertion bridging combs up to 8 pitch (upper level only for multi-level blocks)
  • For symmetrical rails depth 15 mm, symmetrical EN 60715 depth 7.5 mm and 15 mm
  • 1 Year Warranty

Volumetrics

Contents
Base Unit 1
Inner Carton 25
Outer Carton 250
Pallet 3500

Documentation

icon Data Sheets & Others

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.