e-catalogue 2024

37650

Starfix„ - ferrule with insulating flange single - supplied in strips 0.25mm² 15mm long turquoise pack of 500

Saleable Location AUS/NZL

Description

  • Provide an equipotential link for all the strands of a flexible conductor
  • Active part in tinned electrolytic copper
  • Conform to NF C 63-023
  • Single ferrules (in strips)
  • Supplied in strips to prevent loss of ferrules
  • 1 Year Warranty

Volumetrics

Contents Dimensions Net Weight Gross Weight
Inner Carton 1 33.0mmW x 190.0mmH x 68.0mmD 0.052
Outer Carton 40 280.0mmW x 240.0mmH x 335.0mmD 2.37
Pallet 240000

Documentation

icon Instruction Sheets
icon Environmental Profile

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.