e-catalogue 2024

37692

Starfix„ crimping tool for 10 to 50mm² 0.5-2.5mm² adjustment wheel with empty applicator

Saleable Location AUS/NZL
Base Unit Contents 1

Description

  • Crimping tool for single and double ferrules
  • Transport case for on-site use
  • Assorted kit. Supplied with: - 1 tool with crimping operation control system for individual ferrules 10 to 50mm2 - 30 individual ferrules 10mm2 - 20 individual ferrules 16mm2 - 15 individual ferrules 25mm2 - 10 individual ferrules 35mm2 - 10 individual ferrules 50mm2
  • 20 individual ferrules 16 mm²
  • 15 individual ferrules 25 mm²
  • 10 individual ferrules 35 mm²
  • 10 individual ferrules 50 mm²
  • 1 Year Warranty

Volumetrics

Contents Dimensions Net Weight Gross Weight
Base Unit 1
Outer Carton 1 332.0mmW x 61.0mmH x 465.0mmD 1.5
Pallet 21

Documentation

icon Instruction Sheets

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.