e-catalogue 2024

Description

  • Marker-holders for simultaneous marking of both ends
  • Length of marking : 30 mm
  • 12 markers or 1 Logicab marker Cat. No 0 385 08
  • Section min: 0.75 mm²
  • Section max: 4 mm²
  • Ø min: 2.3 mm
  • Ø max: 4.8 mm
  • Pre-cut label holders in rolls
  • 1 Year Warranty

Volumetrics

Contents
Inner Carton 500
Outer Carton 5500
Pallet 27500

Documentation

icon Data Sheets & Others
icon Environmental Profile
icon Approvals

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.