37920
Description
- Marker-holders for simultaneous marking of both ends
- Length of marking : 18 mm
- 7 markers or 1 Logicab marker Cat. No 0 385 05
- Section min: 0.25 mm²
- Section max: 1.5 mm²
- Ø min: 1.3 mm
- Ø max: 3.5 mm
- Pre-cut label holders in rolls
- 1 Year Warranty
Volumetrics
Contents | |
---|---|
Inner Carton | 1000 |
Outer Carton | 11000 |
Pallet | 55000 |
Documentation
Data Sheets & Others | |
Environmental Profile |