37934
Description
- Marker-holders for wiring
- Length of marking : 18 mm
- 7 markers or 1 Logicab marker Cat. No 0 385 05
- Section min: 50 mm²
- Section max: 95 mm²
- Ø min: 12.5 mm
- Ø max: 19 mm
- 1 Year Warranty
Volumetrics
Contents | |
---|---|
Inner Carton | 200 |
Outer Carton | 2000 |
Pallet | 20000 |
Documentation
Data Sheets & Others | |
Instruction Sheets | |
Environmental Profile |