37937
Description
- Marker-holders for wiring
- Length of marking : 18 mm
- 7 markers or 1 Logicab marker Cat. No 0 385 05
- Section min: 0.75 mm²
- Section max: 4 mm²
- Ø min: 2.3 mm
- Ø max: 4.8 mm
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 3245060379377 | |||
Inner Carton | 1000 | 145.0mmW x 85.0mmH x 145.0mmD | 0.396 | ||
Outer Carton | 10000 | 298.0mmW x 206.0mmH x 398.0mmD | 4.26 | ||
Pallet | 260000 |
Documentation
Data Sheets & Others | |
Instruction Sheets | |
Environmental Profile | |
Approvals |