e-catalogue 2024

Description

  • Marker-holders for wiring
  • Length of marking : 18 mm
  • 7 markers or 1 Logicab marker Cat. No 0 385 05
  • Section min: 4 mm²
  • Section max: 16 mm²
  • Ø min: 4.2 mm
  • Ø max: 7.6 mm
  • 1 Year Warranty

Volumetrics

Contents Dimensions Net Weight Gross Weight
Inner Carton 500 145.0mmW x 85.0mmH x 145.0mmD 0.255
Outer Carton 5000 298.0mmW x 206.0mmH x 398.0mmD 2.86
Pallet 50000

Documentation

icon Data Sheets & Others
icon Instruction Sheets
icon Environmental Profile

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.