37941
Description
- Marker-holders for wiring
- Length of marking : 30 mm
- 7 markers or 1 Logicab marker Cat. No 0 385 08
- Section min: 0.75 mm²
- Section max: 4 mm²
- Ø min: 2.3 mm
- Ø max: 4.8 mm
- 1 Year Warranty
Volumetrics
Contents | Barcode | |
---|---|---|
Base Unit | 1 | 3245060379414 |
Inner Carton | 500 | |
Outer Carton | 5000 | |
Pallet | 130000 |
Documentation
Data Sheets & Others | |
Instruction Sheets | |
Environmental Profile | |
Approvals |