37943
Description
- Marker-holders for wiring
- Length of marking : 30 mm
- 7 markers or 1 Logicab marker Cat. No 0 385 08
- Section min: 16 mm²
- Section max: 50 mm²
- Ø min: 7.6 mm
- Ø max: 12.5 mm
- 1 Year Warranty
Volumetrics
Contents | Barcode | |
---|---|---|
Base Unit | 1 | 3245060379438 |
Inner Carton | 200 | |
Outer Carton | 2000 | |
Pallet | 20000 |
Documentation
Data Sheets & Others | |
Environmental Profile |