e-catalogue 2024

Description

  • Marker-holders for wiring
  • Length 500 mm
  • To be cut
  • Section min: 0.75 mm²
  • Section max: 4 mm²
  • Ø min: 2.3 mm
  • Ø max: 4.8 mm
  • 1 Year Warranty

Volumetrics

Contents
Inner Carton 10
Outer Carton 200
Pallet 5000

Documentation

icon Data Sheets & Others
icon Environmental Profile
icon Approvals

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.