48804
Description
- PIR ceiling-mounting Lighting Management sensors, 360°
- Range Ø8 m
- 3-wire with neutral
- Optimum distance between 2 sensors: 6 m
- Standby consumption: 0.8 W
- Fix directly to a false ceiling with mounting claws (included) or installed in a Batibox box, depth 50 mm
- Can be surface-mounted in ceiling using accessory Cat.No 48875
- With an additional 2 A contact for HVAC control, based on presence data
- 1 Year Warranty
Volumetrics
Contents | Barcode | |
---|---|---|
Base Unit | 1 | 3245060488048 |
Inner Carton | 1 | 9321001476078 |
Outer Carton | 10 | 9321001476085 |
Documentation
Data Sheets & Others | |
Instruction Sheets | |
Approvals | |
Declaration of Conformity |