48817
Description
- PIR ceiling-mounting Lighting management sensors, 360°
- Fix directly to a false ceiling with mounting claws (included)
- 3-wire with neutral
- Standby consumption: 0.4 W
- Recommended fixing height: 2.5 m
- Lateral detection 24 m
- Ideal for hallway, side range 2 x 12 m
- IP 20
- Optimum distance between 2 sensors: 20 m
- Connection via automatic terminals
- Surface mounted on ceiling using accessory Cat.No 48875
- 1 Year Warranty
Volumetrics
Contents | Barcode | |
---|---|---|
Base Unit | 1 | 3245060488178 |
Inner Carton | 1 | 9321001476092 |
Outer Carton | 10 | 9321001476108 |
Documentation
Data Sheets & Others | |
Instruction Sheets | |
Approvals | |
Declaration of Conformity |