48911
Description
- PIR IP 42 wall/surface-mounting motion sensor, 180°
- Range 8 m
- Recommended fixing height: 2.5 m
- 3-wire with neutral
- Light level threshold: 1 to 1000 lux
- Adjustable time delay: 5 s to 30 min
- Standby consumption: 0.7 W
- For direct surface-mounting on wall
- Can be mounted on an angle using accessory Cat.No 48971
- 1 Year Warranty
Volumetrics
Contents | Barcode | |
---|---|---|
Base Unit | 1 | 3245060489113 |
Inner Carton | 1 | 9321001476115 |
Outer Carton | 10 | 9321001476122 |
Documentation
Data Sheets & Others | |
Range Guide | |
Instruction Sheets | |
Declaration of Conformity |