48932
Description
- PIR IP 55 ceiling/surface-mounting Lighting management sensor, 360°
- Range: Ø20 m at 10 m high, Ø8 m at 2.5m high
- 3-wire with neutral
- IP55
- Optimum distance between 2 sensors: 20 m
- Standby consumption: 0.4 W
- Compatible with Cablofil cable trays
- 1 Year Warranty
Volumetrics
Contents | Barcode | |
---|---|---|
Base Unit | 1 | 3245060489328 |
Inner Carton | 1 | 9321001476153 |
Outer Carton | 10 | 9321001476160 |
Documentation
Data Sheets & Others | |
Instruction Sheets | |
Approvals | |
Declaration of Conformity |