049120
Description
- Pulse operated latching relays CX³
- Surface mounting pulse operated latching relays
- 10 A - 230 V~ - 50/60 Hz
- Suitable for new installations or retrofitting of existing ones
- Compatible with electronic ballasts and fluocompact lamps
- Mounting on plate or in flush-mounting boxes Ø 67 mm
- Equipped with automatic terminals for flexible or rigid wires (max. 2.5 mm)
- Power : min. 7 W / max. 2300 W
- IP 20 - IK 04
- Maximum current when used with illuminated push-buttons : 50 mA
- Single pole
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 3245060491208 | 29.0mmW x 49.0mmH x 46.0mmD | 44.0 | |
Inner Carton | 10 | 97.0mmW x 56.0mmH x 146.0mmD | 0.49 | ||
Outer Carton | 100 | 200.0mmW x 157.0mmH x 296.0mmD | 5.14 |
Documentation
Instruction Sheets | |
Environmental Profile | |
Approvals |