e-catalogue 2024

49754

Analogue time switch 24 hour program 1 channel 5min ± /day with 100 hours working reserve

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 3245060497545
Item Dimensions 110.0mmW x 72.0mmH x 44.0mmD

Description

  • Analogue time switches
  • Electro-mechanical surface mounting
  • Conform to EN 60730-1 and EN 60730-2-7
  • Supply voltage: 230 V~+10% –15%
  • With 72 x 72 mm display to DIN EN 50022 Part C
  • With manual override
  • 24 hour - 1 channel
  • Programmable for 20 minutes at 10 minute intervals
  • Accuracy: ±5 minutes per day
  • With 100 hr working reserve – 50/60 Hz - QT
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 3245060497545
Inner Carton 1 75.0mmW x 69.0mmH x 115.0mmD 0.202
Outer Carton 30 347.0mmW x 163.0mmH x 353.0mmD 6.299
Pallet 480

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.