51150
Description
- Hypra IP 66/67-55 plastic - increased safety - LV 16 to 125 A
- Conform to IEC 60309-1 and IEC 60309-2
- IP according to IEC 60529
- IK 09: Plastic
- Self-extinguishing: 850°C (support of active parts) / 650°C (plastic housing)
- 1 Year Warranty
Volumetrics
Contents | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|
Inner Carton | 1 | 92.0mmW x 110.0mmH x 92.0mmD | 199.0 | |
Outer Carton | 12 | 304.0mmW x 125.0mmH x 395.0mmD | 2.775 | |
Pallet | 120 |
Documentation
Data Sheets & Others |