51181
Description
- Hypra IP 66/67-55 plastic - increased safety - LV 16 to 125 A
- Conform to IEC 60309-1 and IEC 60309-2
- IP according to IEC 60529
- IK 09: Plastic
- Self-extinguishing: 850°C (support of active parts) / 650°C (plastic housing)
- 1 Year Warranty
Volumetrics
Contents | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|
Inner Carton | 1 | 98.0mmW x 95.0mmH x 180.0mmD | 0.34 | |
Outer Carton | 10 | 298.0mmW x 195.0mmH x 398.0mmD | 3.805 | |
Pallet | 100 |
Documentation
Data Sheets & Others | |
Approvals |