e-catalogue 2024

Description

The panel mounting socket may be installed directly on a unit or cabinet wall after cutting or drilling. it is supplied with a flat seal which is sized to ensure it provides a seal with the housing to which it is fixed. The surface mounting sockets are made by assembling the panel mounting socket or appliance inlet on the housing (simple or through supply). Some 63A and 125A surface mounting sockets are supplied assembled

  • 16A
  • Pack = 5
  • Conform to IEC 60309-1 and IEC 60309-2
  • IP 44 according to IEC 60529
  • IK 09: plastic and rubber
  • IK 10: metal according to IEC 62262
  • Self-extinguishing:
  • 850°C (support of active parts) / 960 °C for Prinsinter)
  • 650 °C: plastic housing conform to IEC 60695-2-10
  • 50°C to + 100°C (- 20°C for Prisinter)
  • LV panel mounting sockets
  • 200 to 250 V~ 50/60 Hz - 16 A 2P+E

Volumetrics

Contents Dimensions Net Weight Gross Weight
Base Unit 1 115mmW x 115mmH x 116mmD 420.0
Inner Carton 5 142mmW x 128mmH x 206mmD 0.62
Outer Carton 60 399mmW x 227mmH x 599mmD 8.18
Pallet 2100

Documentation

icon Data Sheets & Others

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.