52042
Description
- Hypra IP 44 sockets and plugs metal, plastic, rubber, IP 44/55 Prisinter - LV 16 to 63 A and ELV 16 and 32 A
- Pack = Conform to IEC 60309-1 and IEC 60309-2 5
- Conform to IEC 60309-1 and IEC 60309-2
- Conform to IEC 60309-1 and IEC 60309-2
- IK 10: metal according to IEC 62262
- Self-extinguishing:
- 850°C (support of active parts) / 960 °C for Prinsinter)
- 650 °C: plastic housing conform to IEC 60695-2-10
- 50°C to + 100°C (- 20°C for Prisinter)
- 1 Year Warranty
Volumetrics
Contents | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|
Inner Carton | 5 | 154.0mmW x 83.0mmH x 279.0mmD | 0.807 | |
Outer Carton | 50 | 398.0mmW x 176.0mmH x 603.0mmD | 8.47 | |
Pallet | 750 |
Documentation
Data Sheets & Others | |
Approvals |