e-catalogue 2024

Description

Prisinter safety : Even if the regulations only require it over 32 A, socket disconnection off load definitely provides an additional level of safety which means Hypra Prisinters are recommended for lower currents (16 A and 32 A), without affecting overall dimensions. In compliance with the regulations (NFC 15-100 and the decree dated 14 Nov 1988), all the live conductors, neutral included, are

  • Hypra IP 44 sockets and plugs metal, plastic, rubber, IP 44/55 Prisinter - LV 16 to 63 A and ELV 16 and 32 A
  • Conform to IEC 60309-1 and IEC 60309-2
  • IP 44 according to IEC 60529
  • IK 09: plastic and rubber
  • IK 10: metal according to IEC 62262
  • Self-extinguishing:
  • 850°C (support of active parts) / 960 °C for Prinsinter)
  • 650 °C: plastic housing conform to IEC 60695-2-10
  • 50°C to + 100°C (- 20°C for Prisinter)
  • 1 Year Warranty

Volumetrics

Contents Dimensions Net Weight Gross Weight
Inner Carton 1 122mmW x 132mmH x 123mmD 0.46
Outer Carton 10 300mmW x 270mmH x 400mmD 4.84
Pallet 200

Documentation

icon Data Sheets & Others
icon Approvals

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.