e-catalogue 2024

52919

HYPRA - IEC industrial panel mount socket IP44 3P 415V a.c. 32A grey

Saleable Location AUS
Base Unit Contents 1
Item Dimensions 84.0mmW x 100.0mmH x 99.0mmD

Description

  • 32A
  • Conform to IEC 60309-1 and IEC 60309-2
  • IP 44 according to IEC 60529
  • IK 09: plastic and rubber
  • IK 10: metal according to IEC 62262
  • Self-extinguishing:
  • 850°C (support of active parts) / 960 °C for Prinsinter)
  • 650 °C: plastic housing conform to IEC 60695-2-10
  • 50°C to + 100°C (- 20°C for Prisinter)
  • To be associated with box
  • Single fixing centres
  • 1 Year Warranty

Volumetrics

Contents Dimensions Net Weight Gross Weight
Base Unit 1 84.0mmW x 100.0mmH x 99.0mmD 231.0
Inner Carton 1 92.0mmW x 110.0mmH x 92.0mmD 0.233
Outer Carton 12 304.0mmW x 125.0mmH x 395.0mmD 3.196
Pallet 480

Documentation

icon Data Sheets & Others
icon Instruction Sheets
icon Approvals

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.