52946
Description
- Hypra IP 66/67 - 55 IEC pin sockets
- IP 55 guaranteed with flap closed on the plug
- IP 55 guaranteed when flap is closed
- IP 66/67 obtained by locking the ring
- IK 09: plastic
- In order to facilitate the installation of the new range and maintenance of the existing IP 67 stock, the Hypra IP 66/67 - 55 sockets are provided with:
- identical single fixing centres
- a design differentiated by using reverse colours.
- Captive slotted connecting screws.
- Captive external screws, stainless steel.
- 1 Year Warranty
Volumetrics
Contents | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|
Base Unit | 1 | |||
Inner Carton | 1 | 98.0mmW x 95.0mmH x 180.0mmD | 0.346 | |
Outer Carton | 10 | 298.0mmW x 195.0mmH x 398.0mmD | 3.853 | |
Pallet | 100 |
Documentation
Data Sheets & Others | |
Approvals |