52986
Description
- Hypra IP 66/67 - 55 IEC pin sockets
- IP 55 guaranteed with flap closed on the plug
- IP 55 guaranteed when flap is closed
- IP 66/67 obtained by locking the ring
- IK 10: metal according to IEC 62262
- IK 09: plastic
- In order to facilitate the installation of the new range and maintenance of the existing IP 67 stock, the Hypra IP 66/67 - 55 sockets are provided with:
- identical single fixing centres
- a design differentiated by using reverse colours.
- Captive slotted connecting screws.
- Captive external screws, stainless steel.
- 1 Year Warranty
Volumetrics
Contents | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|
Inner Carton | 1 | 120.0mmW x 117.0mmH x 190.0mmD | 0.455 | |
Outer Carton | 10 | 398.0mmW x 140.0mmH x 598.0mmD | 5.19 | |
Pallet | 50 |
Documentation
Data Sheets & Others |