77828
Description
- Light Sensitive Switch - IK 10 - IP 55
- For switching lighting circuit ON and OFF based on light conditions
- Max Load: 1400W incandescent and halogen lamps 230V~ or 400 VA fluorescent tubes
- Luminosity threshold 0.5 to 1500 lux
- Designed for residential and commercial applications: garages, gardens, car parks, camp sites and more
- To be assembled with Batibox mounting box (77890, 81941A, 80151 or 80051), support frame 80251 and cover plate 77851
- Resistant to cleaning agents such as Hexane, alcohol burning, washing diluted bleach (10%), graffiti remover, acetone, white spirit, gasoline F
- Resistant to salt. Perfectly suitable for coastal area installations
- 1 Year Warranty
Volumetrics
Contents | |
---|---|
Outer Carton | 10 |
Documentation
Data Sheets & Others | |
Brochures | |
Instruction Sheets |