77852
Description
- Plates - IK 10
- 2-gang plate
- 110 x 181 x 13 mm
- Horizontal or vertical mounting
- 71 mm fixing centres
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
- 1 Year Warranty
Volumetrics
Contents | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|
Outer Carton | 10 | 303.0mmW x 126.0mmH x 398.0mmD | 4.965 | |
Pallet | 100 |
Documentation
Data Sheets & Others | |
Brochures | |
Instruction Sheets | |
Approvals |