e-catalogue 2024

Description

  • Passage lighting - IK 10 - IP 55
  • For lighting a staircase, etc
  • 250 V~
  • Supplied complete with Soliroc plate 5 modules and 1 set of 4 blanking plates that can be removed by drilling
  • Mechanism: screw fixing in flush-mounting boxes, depth 40 mm
  • Supplied with:
  • 16 white LEDs (2 W)
  • Supplied with - 1 x 5 modules Batibox support
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents
Outer Carton 10
Pallet 100

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.