e-catalogue 2024

Description

  • Illuminated sign 230 V~- IK 10 - IP 55
  • Mechanism incorporating white LEDs and a pivoting window which can take preprinted labels
  • 2 choices of power rating (0.2 W or 1 W)
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents
Outer Carton 10
Pallet 240

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.